Related Products
-
Part No. 75-3552$0.71Bolt Assembly: M4 x 10.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc -
Part No. 75-3562$1.07Bolt Assembly: M4 x 12.00mm Black FHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()12067
20 Series 4 Hole - Standard Plastic Hinge
20 Series 4 Hole - Standard Plastic Hinge
The 4 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. Additional Information: The gap distance between profiles is .075” (1.90mm).
| ESD Safe | No |
| Series | 20 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Color | Black |
| Process | Injection Molded |
| Max Load | 30 Nm / 22 ft-Lbs. |
| A | 23.00mm |
| B | 30.00mm |
| C | 14.00mm |
| D | 19.50mm |
| E | 11.50mm |
| F | 4.50mm |
| G | 5.50mm |
| H | 4.00mm |
| J | n/a |
| K | 5.00mm |
| Weight | 0.017000 |
The 4 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. Additional Information: The gap distance between profiles is .075” (1.90mm).
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3552 | 2 | Bolt Assembly: M4 x 10.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3562 | 2 | Bolt Assembly: M4 x 12.00mm Black FHSCS with Washer and Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 20 Series Material Nylon PA Glass Fiber Reinforced Color Black Process Injection Molded Max Load 30 Nm / 22 ft-Lbs. A 23.00mm B 30.00mm C 14.00mm D 19.50mm E 11.50mm F 4.50mm G 5.50mm H 4.00mm J n/a K 5.00mm Weight 0.017000
-
- Description
The 4 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. Additional Information: The gap distance between profiles is .075” (1.90mm).
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
75-3552 2 Bolt Assembly: M4 x 10.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
75-3562 2 Bolt Assembly: M4 x 12.00mm Black FHSCS with Washer and Hex Nut - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
