Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 75-3627$3.10Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
My Wish Lists
()12058
15 & 40 Series Adjustable Panel Mount Block
15 & 40 Series Adjustable Panel Mount Block
The adjustable panel mount block is made of die-cast zinc and can be used to mount a panel flush with a profile edge or the profile surface. It is a strong, heavy-duty option that increases stability of the mounted panel while also reducing vibration. It’s easy to use and simplifies the process of adding or removing plastic or aluminum panels. The block provides three options to mount the panel and is slotted to accommodate a variety of panel thicknesses as well as help with aligning the block to the profile. There is an option available with an adjustable anti-rotation clip. The suggested hardware to mount the block to the T-slot is listed on the "Suggested Hardware" tab. This block comes with an adjustable anti-rotation clip.
The adjustable panel mount block is made of die-cast zinc and can be used to mount a panel flush with a profile edge or the profile surface. It is a strong, heavy-duty option that increases stability of the mounted panel while also reducing vibration. It’s easy to use and simplifies the process of adding or removing plastic or aluminum panels. The block provides three options to mount the panel and is slotted to accommodate a variety of panel thicknesses as well as help with aligning the block to the profile. There is an option available with an adjustable anti-rotation clip. The suggested hardware to mount the block to the T-slot is listed on the "Suggested Hardware" tab. This block comes with an adjustable anti-rotation clip.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Zinc |
| Finish | Smooth |
| Color | Black |
| Process | Die Cast |
| A | 8.20mm |
| B | 30.00mm |
| C | 14.40mm |
| D | 7.80mm |
| E | 10.00mm |
| F | 10.00mm |
| G | 7.00mm |
| H | M8 X 1.25 |
| J | 4.20mm |
| K | 8.00mm |
| L | M6 X 1.0 |
| M | 20.50mm |
| N | 8.20mm |
| P | 5.20mm |
| Q | 7.70mm |
| R | 30.00mm |
| S | 9.00mm |
| T | 30.00mm |
| U | 8.00mm |
| V | 4.00mm |
| W | 9.00mm |
| Weight | 0.153000 |
The adjustable panel mount block is made of die-cast zinc and can be used to mount a panel flush with a profile edge or the profile surface. It is a strong, heavy-duty option that increases stability of the mounted panel while also reducing vibration. It’s easy to use and simplifies the process of adding or removing plastic or aluminum panels. The block provides three options to mount the panel and is slotted to accommodate a variety of panel thicknesses as well as help with aligning the block to the profile. There is an option available with an adjustable anti-rotation clip. The suggested hardware to mount the block to the T-slot is listed on the "Suggested Hardware" tab. This block comes with an adjustable anti-rotation clip.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3627 | 1 | Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Zinc Finish Smooth Color Black Process Die Cast A 8.20mm B 30.00mm C 14.40mm D 7.80mm E 10.00mm F 10.00mm G 7.00mm H M8 X 1.25 J 4.20mm K 8.00mm L M6 X 1.0 M 20.50mm N 8.20mm P 5.20mm Q 7.70mm R 30.00mm S 9.00mm T 30.00mm U 8.00mm V 4.00mm W 9.00mm Weight 0.153000
-
- Description
The adjustable panel mount block is made of die-cast zinc and can be used to mount a panel flush with a profile edge or the profile surface. It is a strong, heavy-duty option that increases stability of the mounted panel while also reducing vibration. It’s easy to use and simplifies the process of adding or removing plastic or aluminum panels. The block provides three options to mount the panel and is slotted to accommodate a variety of panel thicknesses as well as help with aligning the block to the profile. There is an option available with an adjustable anti-rotation clip. The suggested hardware to mount the block to the T-slot is listed on the "Suggested Hardware" tab. This block comes with an adjustable anti-rotation clip.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

75-3627 1 Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-