Related Products
-
Part No. 14095$7.7930 Series 8 Hole - 57mm Inside Corner Bracket with Dual Support -
Part No. 30-3060$1.1130mm X 60mm T-Slotted Profile - Six Open T-Slots -
Part No. 30-6060$1.8760mm X 60mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12037
8 Hole - 57mm Inside Corner Bracket Cover Cap
8 Hole - 57mm Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Series | 30 Series |
| Bracket No. | 14095 |
| Material | PA6 GF 30 |
| A | 17.00mm |
| B | 87.00mm |
| C | 7.00mm |
| D | 56.70mm |
| Weight | 0.060200 |
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Bracket No. 14095 Material PA6 GF 30 A 17.00mm B 87.00mm C 7.00mm D 56.70mm Weight 0.060200
-
-
CAD Files
-
CAD Files
-