Related Products
-
Part No. 75-3630$1.80Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
12028
45 Series Aluminum Floor Bracket
45 Series Aluminum Floor Bracket
The aluminum floor bracket is a strong, die-cast option that attaches directly to a 45-series profile with the suggested hardware (which can be found on the "Suggested Hardware" tab). The slot tab enables easy alignment. This bracket is commonly used with wedge anchors to mount directly to a concrete floor.
The aluminum floor bracket is a strong, die-cast option that attaches directly to a 45-series profile with the suggested hardware (which can be found on the "Suggested Hardware" tab). The slot tab enables easy alignment. This bracket is commonly used with wedge anchors to mount directly to a concrete floor.
| ESD Safe | No |
| Series | 45 Series |
| Material | Aluminum |
| Process | Die Cast |
| Finish | Natural |
| A | 175.00mm |
| B | 10.00mm |
| C | 25.00mm |
| D | 45.00mm |
| E | 65° |
| F | 30.00mm |
| G | 43.00mm |
| H | 10.00mm |
| Weight | 0.578000 |
The aluminum floor bracket is a strong, die-cast option that attaches directly to a 45-series profile with the suggested hardware (which can be found on the "Suggested Hardware" tab). The slot tab enables easy alignment. This bracket is commonly used with wedge anchors to mount directly to a concrete floor.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3630 | 2 | Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Aluminum Process Die Cast Finish Natural A 175.00mm B 10.00mm C 25.00mm D 45.00mm E 65° F 30.00mm G 43.00mm H 10.00mm Weight 0.578000
-
- Description
The aluminum floor bracket is a strong, die-cast option that attaches directly to a 45-series profile with the suggested hardware (which can be found on the "Suggested Hardware" tab). The slot tab enables easy alignment. This bracket is commonly used with wedge anchors to mount directly to a concrete floor.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3630 2 Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
