Related Products
-
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12020
15 & 40 Series Roller Wheel with Ball Bearing Hub
15 & 40 Series Roller Wheel with Ball Bearing Hub
The roller wheel with ball bearing hub is made of nylon and is reinforced with fiberglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GK20 |
| Color | Black |
| Process | Injection Molded |
| A | 47.00mm |
| B | 33.60mm |
| C | 8.00mm |
| D | 19.40mm |
| E | 7.80mm |
| F | 5.80mm |
| Weight | 0.102000 |
The roller wheel with ball bearing hub is made of nylon and is reinforced with fiberglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GK20 Color Black Process Injection Molded A 47.00mm B 33.60mm C 8.00mm D 19.40mm E 7.80mm F 5.80mm Weight 0.102000
-
- Description
The roller wheel with ball bearing hub is made of nylon and is reinforced with fiberglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
-
CAD Files
-
CAD Files
-