Related Products
-
Part No. 30-6060$1.8760mm X 60mm T-Slotted Profile - Eight Open T-Slots -
Part No. 30-3060$1.1130mm X 60mm T-Slotted Profile - Six Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
12016
30 Series Slide-In Tool Hanger
30 Series Slide-In Tool Hanger
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
| ESD Safe | No |
| Series | 30 Series |
| Material | Glass Filled Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Process | Molded |
| A | 21.80mm |
| B | 60.00mm |
| C | 33.00mm |
| D | 10.50mm |
| E | 30.00mm |
| F | 14.00mm |
| G | 4.20mm |
| H | 7.50mm |
| J | No |
| Weight | 0.019000 |
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Glass Filled Nylon Grade PA6 GF30 Finish Matte Process Molded A 21.80mm B 60.00mm C 33.00mm D 10.50mm E 30.00mm F 14.00mm G 4.20mm H 7.50mm J No Weight 0.019000
-
- Description
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
-
CAD Files
-
CAD Files
-