Related Products
-
Part No. 3454$0.88Bolt Assembly: 5/16-18 x .625" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 75-3623$1.69Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 75-3621$1.04Bolt Assembly: M8 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()12000
15, 40 & 45 Series Ergonomic Plastic Handle
15, 40 & 45 Series Ergonomic Plastic Handle
The ergonomic plastic handle is made of durable yet lightweight fiberglass-reinforced nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The handle has an easy to grip design and an offset, closed side for finger protection. The ergonomic plastic handle mounts directly to a T-slot profile.
The ergonomic plastic handle is made of durable yet lightweight fiberglass-reinforced nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The handle has an easy to grip design and an offset, closed side for finger protection. The ergonomic plastic handle mounts directly to a T-slot profile.
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Nylon PA |
| Color | Black |
| Process | Injection Molded |
| A | 16.00mm |
| B | 8.70mm |
| C | 198.00mm |
| D | 19.00mm |
| E | 100.00mm |
| F | 80.00mm |
| G | 12.50mm |
| H | 38.00mm |
| Weight | 0.168000 |
The ergonomic plastic handle is made of durable yet lightweight fiberglass-reinforced nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The handle has an easy to grip design and an offset, closed side for finger protection. The ergonomic plastic handle mounts directly to a T-slot profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3454 | 2 | Bolt Assembly: 5/16-18 x .625" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3621 | 2 | Bolt Assembly: M8 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc | |
| 75-3623 | 2 | Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Nylon PA Color Black Process Injection Molded A 16.00mm B 8.70mm C 198.00mm D 19.00mm E 100.00mm F 80.00mm G 12.50mm H 38.00mm Weight 0.168000
-
- Description
The ergonomic plastic handle is made of durable yet lightweight fiberglass-reinforced nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The handle has an easy to grip design and an offset, closed side for finger protection. The ergonomic plastic handle mounts directly to a T-slot profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3454 2 Bolt Assembly: 5/16-18 x .625" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
75-3621 2 Bolt Assembly: M8 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc 
75-3623 2 Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-