Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1012-S is a 1.00” x 1.00” fractional 10 series quarter round T-slot profile with a .750” radius curved back and two open T-slots, one on each of the 1.00” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1012-S profile is compatible with 10 series fasteners. This profile allows structures or large panels to be easily placed into the open T-slots.
1012-S
1.00” X 1.00” Smooth Surface Quarter Round T-Slotted Profile - Two Open T-Slots
1.00” X 1.00” Smooth Surface Quarter Round T-Slotted Profile - Two Open T-Slots
1012-S is a 1.00” x 1.00” fractional 10 series quarter round T-slot profile with a .750” radius curved back and two open T-slots, one on each of the 1.00” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1012-S profile is compatible with 10 series fasteners. This profile allows structures or large panels to be easily placed into the open T-slots.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0414”⁴ |
| Moment of Inertia - IY | 0.0414”⁴ |
| Surface Area | .423 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | .0411 per inch |
| Weight | 0.041100 |
1012-S is a 1.00” x 1.00” fractional 10 series quarter round T-slot profile with a .750” radius curved back and two open T-slots, one on each of the 1.00” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1012-S profile is compatible with 10 series fasteners. This profile allows structures or large panels to be easily placed into the open T-slots.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.0414”^4 Moment of Inertia - IY 0.0414”^4 Surface Area .423 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs .0411 per inch Weight 0.041100
-
- Description
1012-S is a 1.00” x 1.00” fractional 10 series quarter round T-slot profile with a .750” radius curved back and two open T-slots, one on each of the 1.00” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1012-S profile is compatible with 10 series fasteners. This profile allows structures or large panels to be easily placed into the open T-slots.
-
CAD Files
-
CAD Files
-


