My Wish Lists
()S258
30-3030 x 11mm Long Samples (5 Pack)
30-3030 x 11mm Long Samples (5 Pack)
5 Piece sample pack of 30-3030 x 11mm long pieces.
| ESD Safe | No |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6105-T5 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 2.7221 cm⁴ |
| Moment of Inertia - IY | 2.7221 cm⁴ |
| Surface Area | 3.144 Sq cm |
| Yield Strength | 241.1 N/ Sq. mm |
| Modulus of Elasticity | 70,326.5 N/Sq. mm |
| Weight lbs | 0.1 |
| Weight | 0.100000 |
5 Piece sample pack of 30-3030 x 11mm long pieces.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Aluminum Grade 6105-T5 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 2.7221 cm^4 Moment of Inertia - IY 2.7221 cm^4 Surface Area 3.144 Sq cm Yield Strength 241.1 N/ Sq. mm Modulus of Elasticity 70,326.5 N/Sq. mm Weight lbs 0.1 Weight 0.100000
-
- Description
5 Piece sample pack of 30-3030 x 11mm long pieces.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-