Related Products
- Part No. 2899
Total Price
................................................................................................................................ - Part No. 4250
Total Price
................................................................................................................................ - Part No. 4118
Total Price
................................................................................................................................ - Part No. 4108
Total Price
................................................................................................................................ - Part No. 2015
Total Price
................................................................................................................................
My Wish Lists
()1003-S
1.00” X 1.00” Smooth Surface T-Slotted Profile - Three Adjacent Open T-Slots
1.00” X 1.00” Smooth Surface T-Slotted Profile - Three Adjacent Open T-Slots
1003-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1003-S profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
Price Per Inch
$0.371003-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1003-S profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
-
End Taps
-
Counterbores
-
Access Holes
-
Mitercuts
No Applied Machining
- Single Hole End Tap
1/4-20 D x 1.125" ↧
Price: $2.79 - Single Hole End Tap
M6 x 1.00 D x 1.125" ↧
Price: $2.79
- .219" D accesshole
7051 | Price: $2.79
- 0° to 75° Mitercut
Price: $4.93
Counterbore
See here for details
In stock
Total Price
................................................................................................................................Max Length (inches) | 242.000000 |
Series | 10 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Clear |
Drop Lock | 2° |
Moment of Inertia - IX | 0.0510”⁴ |
Moment of Inertia - IY | 0.0463”⁴ |
Surface Area | .461 Sq. In. |
Yield Strength | 35,000 psi |
Modulus of Elasticity | 10,200,000 Lbs / Sq. In. |
Weight lbs | 0.0447 per inch |
Weight | 0.044700 |
1003-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1003-S profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.0510”^4 Moment of Inertia - IY 0.0463”^4 Surface Area .461 Sq. In. Yield Strength 35,000 psi Modulus of Elasticity 10,200,000 Lbs / Sq. In. Weight lbs 0.0447 per inch Weight 0.044700
-
- Description
1003-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1003-S profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-