Related Products
-
Part No. 4265$6.4110 Series 2 Hole - Slotted Inside Corner Bracket -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 2015-Plain$2.2910 Series 1" x 1" End Cap with Push-In Fastener
My Wish Lists
()1002-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with two adjacent open T-slots, one on two 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1002-S profile is compatible with 10 series fasteners. The two closed faces on this profile provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
1002-S
1.00” X 1.00” Smooth Surface T-Slotted Profile - Two Adjacent Open T-Slots
1.00” X 1.00” Smooth Surface T-Slotted Profile - Two Adjacent Open T-Slots
1002-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with two adjacent open T-slots, one on two 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1002-S profile is compatible with 10 series fasteners. The two closed faces on this profile provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0518”⁴ |
| Moment of Inertia - IY | 0.0518”⁴ |
| Surface Area | .484 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0470 per inch |
| Weight | 0.047000 |
1002-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with two adjacent open T-slots, one on two 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1002-S profile is compatible with 10 series fasteners. The two closed faces on this profile provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.0518”^4 Moment of Inertia - IY 0.0518”^4 Surface Area .484 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0470 per inch Weight 0.047000
-
- Description
1002-S is a 1.00” x 1.00” fractional 10 series square T-slot profile with two adjacent open T-slots, one on two 1.00” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1002-S profile is compatible with 10 series fasteners. The two closed faces on this profile provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
-
CAD Files
-
CAD Files
-
