Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1001-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with one open T-slot on one 1.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1001-Black-FB profile is compatible with 10 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
1001-Black-FB
1.00” X 1.00” T-Slotted Profile - Single Open T-Slot
1.00” X 1.00” T-Slotted Profile - Single Open T-Slot
1001-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with one open T-slot on one 1.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1001-Black-FB profile is compatible with 10 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0493"⁴ |
| Moment of Inertia - IY | 0.0542"⁴ |
| Surface Area | 0.506 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0493 per inch |
| Weight | 0.049300 |
1001-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with one open T-slot on one 1.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1001-Black-FB profile is compatible with 10 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.0493"^4 Moment of Inertia - IY 0.0542"^4 Surface Area 0.506 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0493 per inch Weight 0.049300
-
- Description
1001-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with one open T-slot on one 1.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1001-Black-FB profile is compatible with 10 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



