Start Your Engines

Racing Simulator Rig

This month’s Xtreme DIY video moves to a fast and fun project, featuring a racing simulator rig! To make the most of your racing experience, customization is key. Your comfort, the ability to make modifications, and being able to add and position your accessories when and where you need them are all crucial components.

Racing Simulator Rig

You have several options when it comes to an 80/20 racing simulator rig. Watch the video to see a basic design that highlights benefits and features of a variety of products. Tailor your own rig to fit your specifications.

XDIY1805 Adjustable Seat

UniBearings™ are hassle free & you can position seat exactly where needed

XDIY1805 Fast Modifications

Flat plates enable easy assembly, alterations, and changes

XDIY1805 Strong Flexible Frame

T-slot aluminum withstands repetition & vigorous use

XDIY1805 Create an Even Surface

Leveling feet are adjustable to provide a stable floor surface

Click to download DIY Guide

Download FREE

Drawing Files & Bill of Materials!

  • Download AutoCAD Files
  • Download SolidWorks Files
  • Download IGES Files
  • Download BOM Files
  • Download eDrawing Files
IMPORTANT SAFETY INSTRUCTIONS Your safety and the safety of others are very important. Warning: The design possibilities of "80/20 Stuff" are seemingly endless. As the "builder" it is your responsibility to make sure that your design meets the structural, functional, and safety requirements of your specific application. Typical concerns when designing this type of application may include, but are not limited to, maximum weight load, weight distribution, tipping avoidance and wall anchoring choices, and proper leveling. 80/20 expresses no guaranty as to the fitness of this design related to any of the above or any omitted concerns typical of this type of product.

80/20 LIMITED WARRANTY All 80/20 products are guaranteed to be free of actual defects in material and workmanship, provided any such defect be reported to 80/20 in writing within one (1) year of date of purchase. This warranty is limited to replacing or repairing, at 80/20's option any part which, upon 80/20 inspection is found to have a defect in material and/or workmanship.

DISCLAIMER OF IMPLIED WARRANTIES No warranty is made by 80/20, express or implied, that 80/20 products as used in a customer's design and specifications are fit for that customer's specific purpose. **Apart from the above limited warranty, there are no warranties, express, implied, or statutory, including, without limitation, warranties of merchantability and fitness for a particular purpose, which extend beyond the description on the face hereof.

LIMITATION OF REMEDIES Your sole and exclusive remedy under this limited warranty shall be product repair or replacement as provided herein. 80/20 shall not be liable for incidental or consequential damages arising out of the use of 80/20 products.