Part Number: EF101

Be-An-Engineer Kit

Overview

Build, rebuild and create with 80/20’s “Be-An-Engineer Kit.” Designed for elementary ages and up, each construction kit contains 17 pieces of aluminum T-slot profiles, a range of fastening options, hand tools, and a detailed step-by-step assembly guide for five projects. This kit comes in a plastic case for convenient storage and transport. Kids will have fun building with the 80/20 aluminum T-slot system while developing motor skills and learning patience, organization, coordination and how to follow directions. This kit is a more advanced option that facilitates ingenuity. While instructions are included, designing your own creation is also encouraged. Build projects: Barrier Guard, Table, T-slot Easel, Roller Door, Workstation. Warning: Choking Hazard. Kit contains small parts. Not suitable for children under three years.



Kit Includes:


1” x 1” x 12” Profile (2)

1” x 1” x 8” Profile (2)

1” x 1” x 6” Profile (6)

1” x 1” x 4” Profile (4)

1” x 2” x6” Profile (2)

1” x 2” x 2” Profile (1)

6.5” x 2.5” Panel (1)

8.5” x 6.5” Panel (1)

10.5” x 8.5” Panel (1)

Roller Wheel (4)

Drop-In T-Nut (2)

Brake Assembly (1)

Butt Fastener (2)

90˚ Standard Structural Pivot Assembly (1)

¼” Washer (6)

¼-20 Hex Nut (10)

Lift-Off Hinge (4)

End Caps (6)

Double Slide-In Economy T-Nut (4)

Slide-In Economy T-Nut (16)

3 Hole Corner Bracket (1)

Panel Mount Bracket (4)

2 Hole Flat Plate (4)

2 Hole Corner Bracket (4)

¼-20 x ¾” FBHSCS (8)

¼-20 x ½” BHSCS (16)

¼-20 x 3/8” BHSCS (8)

Anchor Fastener (8)

End Fastener (10)

7/16 Box End Wrench (1)

5/32 Hex Driver (1)

3/16 Hex Driver (1)

Assembly Guide (1)

Storage Case (1)
Price..................................................................................................................
Additional Information
Product Description How To Cad Files