Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Adding Motion
- Standard Linear Bearings
- 3 Slot Mount - Double ...
- 10 Series
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Extruded |
A | 1.218" |
B | .312" |
C | .906" |
D | .094" |
E | 1.624" |
F | .156" |
G | 1.312" |
H | .306" |
J | .656" |
K | .156" |
L | 2.936" |
M | 4.000" |
N | n/a |
P | .500" |
Q | .343" |
R | 1.468" |
S | 1.000" |
T | 1.000" |
U | #8 FHSCS |
V | n/a |
W | .257" |
X | 2.250" |
Y | 1.000" |
Z | .500" |
AA | .406" |
Weight lbs | 0.4370 |

The 3-slot mount – double flange long standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.