Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Adding Motion
- 3 Slot Mount - Single ...
- 40 Series
- Standard Linear Bearings
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Black |
Process | Extrude |
A | 71.83mm |
B | 19.00mm |
C | 8.99mm |
D | 2.58mm |
E | 65.13mm |
F | 52.83mm |
G | 12.32mm |
H | 6.15mm |
J | 52.83mm |
K | 11.99mm |
L | 75.00mm |
M | n/a |
N | 17.50mm |
P | 32.56mm |
Q | 40.00mm |
R | #10 FHSCS |
S | n/a |
T | 8.33mm |
U | 40.00mm |
V | 17.50mm |
W | 9.53mm |
X | 17.42mm |
Weight lbs | 0.7190 |

The 3-slot mount – single flange short standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.