Currently Shopping By
-
- Fastening Methods (2396)
- Hardware
- T-Nuts
- Roll-In
- Roll-In T-Nut with Fle...
- 40 Series
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)
Recommended Products

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Steel |
Grade | 1215 |
Finish | Zinc |
Color | Black |
A | 22.22mm |
B | 4.95mm |
C | 7.87mm |
D | 12.70mm |
E (Thread) | 5/16-18 |
F | 2.95mm |
G | 7.24mm |
H | 9.93mm |
Weight lbs | 0.0220 |

The roll-in T-nut with flex handle is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. The flex handle sticks out past the profile to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and finish.