Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Covers & Caps
- End Cap with Push-In F...
- 40 Series
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | ABS |
Finish | Matte |
Color | Black |
Process | Molded |
A | 40.00mm |
B | 80.00mm |
C | 8.50mm |
D | 4.50mm |
Weight lbs | 0.0290 |

The end cap with push-in fastener adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It can be installed with push-in fasteners or self-tapping screw and there are varieties available with or without the 80/20 logo. Choose from black, red, blue, yellow or gray to color-coordinate with your application. The end cap can also be installed into a tapped hole using a button head socket cap screw.