Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Adding Motion
- Standard Linear Bearings
- 3 Slot Mount - Double ...
- 25 Series
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Extruded |
A | 31.20mm |
B | 8.00mm |
C | 23.20mm |
D | 1.80mm |
E | 41.15mm |
F | 4.00mm |
G | 33.15mm |
H | 7.80mm |
J | 16.47mm |
K | 4.00mm |
L | 74.09mm |
M | 100.00mm |
N | n/a |
P | 12.50mm |
Q | 8.48mm |
R | 37.05mm |
S | 25.00mm |
T | 25.00mm |
U | #8 FHSCS |
V | n/a |
W | 6.30mm |
X | 57.12mm |
Y | 25.00mm |
Z | 12.50mm |
AA | 10.64mm |
Weight lbs | 0.4470 |

The 3-slot mount – double flange long standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.