Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Lift-Off Hinges
- Economy Lift-Off Hinge...
- 25 Series
- Hinges
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
- Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Aluminum |
Leaf Grade | 5052-H32 |
Pin Grade | 6061-T6 |
Process | Milled |
Finish | Anodize |
Color | Clear |
Max Load | 18 kg |
A | 26.97mm |
B | 50.80mm |
C | 25.40mm |
D | 25.40mm |
E | 13.48mm |
F | 7.13mm |
G | 4.85mm |
H | 4.85mm |
J | 2.36mm |
K | 4.75mm |
L | 25.40mm |
M | 25.40mm |
Weight lbs | 0.0460 |

The economy lift-off hinge right hand with long pin is a cost-effective option made of aluminum and commonly used in lightweight doors. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift off hinge assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.