Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Base Plates
- 4 Hole - Offset Tap Ba...
- 25 Series
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)
Recommended Products

- Additional Information
- Product Description
Included Hardware
- Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Milled |
A | 12.50mm |
B | 50.00mm |
C | 12.50mm |
D | 25.00mm |
E | 25.00mm |
F | M6 SHCS |
G | M20 X 2.5 |
H | 12.00mm |
J | 50.00mm |
Weight lbs | 0.1430 |

The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.