Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Base Plates
- 3 Hole - Center Tap Ba...
- 15 Series
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)
Recommended Products

- Additional Information
- Product Description
Included Hardware
- Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Black |
Process | Milled |
A | 1.500" |
B | .750" |
C | 1.500" |
D | .750" |
E | 1.500" |
F | 3/8-16 |
G | 5/16 SHCS |
H | .750" |
J | 3.000" |
Weight lbs | 0.2980 |

The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Series | Part # | Qty | Description | Select Qty | Add To Cart |
---|---|---|---|---|---|
![]() | 3458 | 2 | Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | Add |
Series | Part # | Qty | Description | Select Qty | Add To Cart |
---|---|---|---|---|---|
![]() | 3123 | 2 | 5/16-18 x 1.300" Socket Head Cap Screw (SHCS) | Add |
If you are having trouble downloading a part file, please visit 3D Content Central.
- ORDERING
- Terms
- Shipping Info
- Return Policy
- Guarantee
- GENERAL INFO
- Contact Us
- Visit Us
- Careers
- Distributor Login
Copyright© 2017, 80/20® Inc., all rights reserved. Please read our Terms of Use and Privacy Policy