Currently Shopping By
-
- Fastening Methods (2396)
- Hardware
- T-Nuts
- Slide-In Economy T-Nut...
- 15, 40, 45 Series
- Slide-In
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() ![]() ![]() |
---|---|
Material | Steel |
Grade | ST50 |
Finish | Zinc |
Color | Bright |
Process | Stamped |
A | 19.00mm |
B | 16.00mm |
C (Thread) | M8 X 1.25 |
D | 4.00mm |
Weight lbs | 0.0160 |

The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.