Currently Shopping By
-
- Fastening Methods (2396)
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Base Plates
- 3 Hole - Die-Cast Cent...
- 45 Series
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
- Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Zinc |
Grade | GD-ZnAlCU1 |
Finish | Powder Coat |
Color | Black |
Process | Die Cast |
A | 45.00mm |
B | 22.50mm |
C | 45.00mm |
D | 22.50mm |
E | 45.00mm |
F | M10 X 1.50 |
G | M12 SHCS |
H | 12.00mm |
J | 90.00mm |
Weight lbs | 0.5560 |

The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
Series | Part # | Qty | Description | Select Qty | Add To Cart |
---|---|---|---|---|---|
![]() | 75-3630 | 2 | Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc | Add |
Series | Part # | Qty | Description | Select Qty | Add To Cart |
---|---|---|---|---|---|
![]() | 11-2525 | 2 | M12 x 25.00mm Low Head Socket Cap Screw (LHSCS) | Add |
If you are having trouble downloading a part file, please visit 3D Content Central.
- ORDERING
- Terms
- Shipping Info
- Return Policy
- Guarantee
- GENERAL INFO
- Contact Us
- Visit Us
- Careers
- Distributor Login
Copyright© 2017, 80/20® Inc., all rights reserved. Please read our Terms of Use and Privacy Policy