Currently Shopping By
-
- Fastening Methods (2396)
- Hardware
- T-Nuts
- Roll-In
- Self-Aligning Roll-In ...
- 20 Series
- Framing Options (276)
- Panels & Door Components (888)
- Floor to Frame Components (443)
- Structural Shapes (491)
- Add-On Components (805)
- Finishing Your Frame (340)
- Tools (73)
-
- Ball End Fold Out Combo Tool(4)
- Ball Driver and “L” Wrench Set(2)
- Ball End Power Bits(4)
- Ball End “L” Hex Wrenches(7)
- Cheater Pipe(1)
- Ball End Hex Drivers(6)
- “T” Handle Ball End Hex Wrenches(6)
- Combination Wrenches(2)
- Six Lobe Tools(9)
- Ball End Sockets(4)
- Access Hole Drills(4)
- Access Hole Drill Jigs(16)
- Anchor Fastener Counterbore Cutters(4)
- Soft Face Mallet(1)
- Attitude Lapel Pins(2)
- Roll Pin Punch(1)
- Education (1)

- Additional Information
- Product Description
Included Hardware
Suggested Hardware
- How To
- Cad Files
Additional Information
Product Description
Series | ![]() |
---|---|
Material | Steel |
Grade | 1045 |
Finish | Zinc |
Color | Bright |
A | 3.80mm |
B | 12.00mm |
C | 7.70mm |
D (Thread) | M3 X 0.5 |
E | 5.50mm |
F | 4.50mm |
G | 5.00mm |
H | 0.60mm |
Weight lbs | 0.0040 |

The self-aligning roll-in T-nut with ball spring is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with options in size, material, thread, and finish.