Backyard Bin
Organize the Outdoors
Clear your Clutter! This Backyard Bin provides convenient centralized storage for your outdoor supplies, tools, and toys. It's built with 25 series closed profiles which provide an attractive appearance that won't rust
or corrode. The panels, aluminum bars and stainless steel fasteners inherently withstand weather and
outdoor elements.
The Backyard Bin can be designed to fit any space; customize it to accommodate your needs and your layout. It also has adjustable shelving units so you can place racks and totes at the height you want and then simply makte changes down the road, as needed. You can also add a modern-looking hose rack that is lightweight, easily transportable and weather-resistant.
Project Plan: Step-by-Step Guide
Download FREE Drawing Files & Bill of Materials!
Wall Mount Notice: If you attach your Backyard Bin to the wall, be sure your mounting hardware is attached directly into the wall stud. If you need assistance, seek a professional. 80/20 Inc. is not responsible for the method in which the purchaser attaches this project to the wall, or the strength of the wall material it is placed on. This Backyard Bin should not be used as a ladder.
Typical concerns when designing this type of application may include, but are not limited to, maximum weight load, weight distribution, tipping avoidance and wall anchoring choices, and proper leveling. 80/20 expresses no guaranty as to the fitness of this design related to any of the above or any omitted concerns typical of this type of product.
80/20 LIMITED WARRANTY All 80/20 products are guaranteed to be free of actual defects in material and workmanship, provided any such defect be reported to 80/20 in writing within one (1) year of date of purchase. This warranty is limited to replacing or repairing, at 80/20's option any part which, upon 80/20 inspection is found to have a defect in material and/or workmanship.
DISCLAIMER OF IMPLIED WARRANTIES No warranty is made by 80/20, express or implied, that 80/20 products as used in a customer's design and specifications are fit for that customer's specific purpose. **Apart from the above limited warranty, there are no warranties, express, implied, or statutory, including, without limitation, warranties of merchantability and fitness for a particular purpose, which extend beyond the description on the face hereof.
LIMITATION OF REMEDIES Your sole and exclusive remedy under this limited warranty shall be product repair or replacement as provided herein. 80/20 Shall not be liable for incidental or consequential damages arising out of the use of 80/20 products.