My Wish Lists
()
Last Added Items
You have no items in your wish list.
9868
1.5" P-Tube Stopper x 26.875" with 27" Between Frame
1.5" P-Tube Stopper x 26.875" with 27" Between Frame
The P-tube stopper is commonly used as a material end stop on Ready Tube™ gravity rack assemblies.
....................................................................................................................................................................................................................................................
Total Price
$12.10Series | Ready Tube |
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Machined |
A | 26.875" |
B | .750" |
C | .750" |
D | .328" |
E | 3.000" |
F | .125" |
G | 1.375" |
H | 1.500" |
J | 1.500" |
Weight | 2.155000 |

The P-tube stopper is commonly used as a material end stop on Ready Tube™ gravity rack assemblies.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series Ready Tube Material Aluminum Grade 6105-T5 Finish Anodize Color Clear Process Machined A 26.875" B .750" C .750" D .328" E 3.000" F .125" G 1.375" H 1.500" J 1.500" Weight 2.155000
-
- Description
The P-tube stopper is commonly used as a material end stop on Ready Tube™ gravity rack assemblies.
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-