Related Products
Check items to add to the cart or
- Part No. 1515-UL....................................................................................................................................................................................................................................................
Total Price
$0.39 - Part No. 9728....................................................................................................................................................................................................................................................
Total Price
$0.61 - Part No. 12167....................................................................................................................................................................................................................................................
Total Price
$3.25
My Wish Lists
()
Last Added Items
You have no items in your wish list.
9847
1.625" Gravity Roller x 22.305" with 25.5" Between Frame
1.625" Gravity Roller x 22.305" with 25.5" Between Frame
The gravity roller is typically used with Ready Tube® profiles or gravity roller mounting blocks and T-slot profiles to build custom material handling and conveyor applications. The roller has spring-loaded pins that snap easily into the holes of a Ready Tube® profile. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate Ready Tube® frame openings from 15-27 inches (381-685.8mm) wide. If using Gravity Roller Mounting Blocks consult the block dimensional data for correct frame spacing.
The gravity roller is typically used with Ready Tube® profiles or gravity roller mounting blocks and T-slot profiles to build custom material handling and conveyor applications. The roller has spring-loaded pins that snap easily into the holes of a Ready Tube® profile. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate Ready Tube® frame openings from 15-27 inches (381-685.8mm) wide. If using Gravity Roller Mounting Blocks consult the block dimensional data for correct frame spacing.
....................................................................................................................................................................................................................................................
Total Price
$14.50Series | 15 Series, 40 Series, 45 Series, Ready Tube |
Material | Aluminum/Plastic |
Finish | Anodize |
Color | Clear |
Process | Assembled |
A | 1.625" |
B | 22.305" |
Weight | 1.683000 |

The gravity roller is typically used with Ready Tube® profiles or gravity roller mounting blocks and T-slot profiles to build custom material handling and conveyor applications. The roller has spring-loaded pins that snap easily into the holes of a Ready Tube® profile. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate Ready Tube® frame openings from 15-27 inches (381-685.8mm) wide. If using Gravity Roller Mounting Blocks consult the block dimensional data for correct frame spacing.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series 15 Series, 40 Series, 45 Series, Ready Tube Material Aluminum/Plastic Finish Anodize Color Clear Process Assembled A 1.625" B 22.305" Weight 1.683000
-
- Description
- The gravity roller is typically used with Ready Tube® profiles or gravity roller mounting blocks and T-slot profiles to build custom material handling and conveyor applications. The roller has spring-loaded pins that snap easily into the holes of a Ready Tube® profile. The roller is aluminum with plastic inserts, making it a strong and durable option. There are lengths available to accommodate Ready Tube® frame openings from 15-27 inches (381-685.8mm) wide. If using Gravity Roller Mounting Blocks consult the block dimensional data for correct frame spacing.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-