My Wish Lists
()9831
3/4" Connector Rod x 26.875" with 30" Between Frame
The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. The connector rod comes in predetermined lengths or in a stock profile of 145” (3683mm). The stock profile can be cut to your desired length and tapped.
Total Price
$8.00Series | No |
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Machined |
A | 26.875" |
B | .750" |
C | 5/16-18 |
Weight | 0.987000 |

The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. The connector rod comes in predetermined lengths or in a stock profile of 145” (3683mm). The stock profile can be cut to your desired length and tapped.
Mount to RT Profile
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() | 3754 | 2 | 5/16-18 x 2.250" Flanged Hex Head Bolt (FHHB) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series No Material Aluminum Grade 6105-T5 Finish Anodize Color Clear Process Machined A 26.875" B .750" C 5/16-18 Weight 0.987000
-
- Description
- The connector rod is commonly used with Ready Tube™ profiles in material handling or conveyor applications for connecting side rails on gravity roller sections. The connector rod comes in predetermined lengths or in a stock profile of 145” (3683mm). The stock profile can be cut to your desired length and tapped.
-
Sugg. Hardware
Mount to RT Profile
Series Part Number Qty Description Select Qty / Add To Cart 3754 2 5/16-18 x 2.250" Flanged Hex Head Bolt (FHHB)
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-