Related Products
- Part No. 9005
Total Price
................................................................................................................................ - Part No. 2195
Total Price
................................................................................................................................ - Part No. 9010
Total Price
................................................................................................................................ - Part No. 2194
Total Price
................................................................................................................................ - Part No. 9000
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
9350
Threaded End Bracket: 5/16-18
Threaded End Bracket: 5/16-18
The threaded end bracket is made of steel and is used to add a leveling foot to a Quick Frame profile.
Total Price
................................................................................................................................Series | Quick Frame |
Material | Steel |
Grade | C1010 |
Process | Stamped |
Finish | Plain |
A | .968" |
B | 5/16-18 |
C | .865" |
D | .125" |
E | .875" |
F | .968" |
G | .843" |
Weight | 0.055000 |

The threaded end bracket is made of steel and is used to add a leveling foot to a Quick Frame profile.
Product Specs
- Product Details
-
Series Quick Frame Material Steel Grade C1010 Process Stamped Finish Plain A .968" B 5/16-18 C .865" D .125" E .875" F .968" G .843" Weight 0.055000
-
- Description
The threaded end bracket is made of steel and is used to add a leveling foot to a Quick Frame profile.
-
CAD Files
-
CAD Files
-