Related Products
- Part No. 65-2648
Total Price
................................................................................................................................ - Part No. 65-2611
Total Price
................................................................................................................................ - Part No. 65-2609
Total Price
................................................................................................................................
My Wish Lists
()65-2780
Aluminum Handle: 76.20mm length
Aluminum Handle: 76.20mm length
The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .236” (6mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .236” (6mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
Total Price
................................................................................................................................Series | Fractional, Metric |
Material | Aluminum |
Grade | 6063-T6 |
Process | Extruded |
Finish | Anodize |
Color | Clear |
A | 18.03mm |
B | 15.24mm |
C | 4.62mm |
D | 24.21mm |
E | 6.22mm |
F | 10.67mm |
Weight | 0.075000 |

The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .236” (6mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
Product Specs
- Product Details
-
Series Fractional, Metric Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A 18.03mm B 15.24mm C 4.62mm D 24.21mm E 6.22mm F 10.67mm Weight 0.075000
-
- Description
The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .236” (6mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
- CAD Files
- CAD Files
-