My Wish Lists
()65-2660-S
Polyvinyl Chloride (PVC) Acrylic Panel: 4.7mm Thick, Smooth, Black
Polyvinyl Chloride (PVC) Acrylic Panel: 4.7mm Thick, Smooth, Black
Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
Price Per SQM
$145.10Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
- Notches
- Radius
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
45 Series
Bolt Connector Clearance Notch
$1.51
-
30 Series
Bolt Connector Clearance Notch
$0.78
-
45 Series
Hidden Corner Connector Clearance Notch
$3.00
-
40 Series
Hidden Corner Connector Clearance Notch
$3.00
-
30 Series
Hidden Corner Connector Clearance Notch
$3.00
-
25 Series
8.00mm x 27.00mm Hidden Corner Connector Clearance Notch
$3.00
-
45 Series
Hidden Corner Connector Clearance Notch
$3.00
-
40 Series
Hidden Corner Connector Clearance Notch
$3.00
-
30 Series
Hidden Corner Connector Clearance Notch
$3.00
-
25 Series
8.00mm x 27.00mm Hidden Corner Connector Clearance Notch
$3.00
-
40 Series
14.75mm Corner Connector Clearance Notch
$0.78
-
25 Series
8.81mm Corner Connector Clearance Notch
$0.78
-
20 Series
13.5mm End Fastener Clearance Notch
$0.78
-
40 Series
16.5mm End Fastener Clearance Notch
$0.78
-
25 Series
16.5mm End Fastener Clearance Notch
$0.78
-
45 Series
14mm x 46mm Central Connector Clearance Notch
$1.51
-
40 Series
12.7mm x 50.8mm Central Connector Clearance Notch
$1.51
-
30 Series
30-7320
$1.51
-
25 Series
9.5mm x 27mm Anchor Fastener Clearance Notch
$0.78
-
20 Series
8mm x 24mm Anchor Fastener Clearance Notch
$1.51
-
40 Series
12.7mm x 44.5mm Anchor Fastener Clearance Notch
$0.78
-
30 Series
11mm x 34mm Anchor Fastener Clearance Notch
$1.51
-
45 Series
91.52mm x 91.52mm Corner Clearance Notch
$6.35
-
45 Series
46.52mm x 91.52mm Corner Clearance Notch
$5.29
-
45 Series
46.52mm x 46.52mm Corner Clearance Notch
$5.29
-
40 Series
81.52mm x 81.52mm Corner Clearance Notch
$5.29
-
40 Series
41.52mm x 81.52mm Corner Clearance Notch
$5.29
-
40 Series
41.52mm x 41.52mm Corner Clearance Notch
$5.29
-
30 Series
31.52mm x 31.52mm Corner Clearance Notch
$5.29
-
25 Series
51.52mm x 51.52mm Corner Clearance Notch
$5.29
-
25 Series
26.52mm x 51.52mm Corner Clearance Notch
$5.29
-
25 Series
26.52mm x 26.52mm Corner Clearance Notch
$5.29
-
20 Series
21.52mm x 21.52mm Corner Clearance Notch
$5.29
-
45 Series
14mm Corner Clearance Notch
$1.51
-
40 Series
11.2mm Corner Clearance Notch
$0.78
-
30 Series
9mm Corner Clearance Notch
$1.51
-
25 Series
7.9mm Corner Clearance Notch
$0.78
-
20 Series
6mm Corner Clearance Notch
$1.51
-
45 Series
Plate Connector Clearance Notch
$1.51
-
Metric
65-7179
$1.51
-
40 Series
T-Matic Connector Clearance Notch
$1.51
Select Notch
- Full 65-7500 | Price: $4.51
- Full 65-7501 | Price: $9.00
- Top 65-7540 | Price: $5.00
- Top 65-7541 | Price: $10.84
In stock
Total Price
................................................................................................................................Series | Metric |
Material | Polyvinyl Chloride (PVC) Acrylic |
Color | Black |
Thickness | .187" (4.70mm) |
Stock Sheet Size | 48” x 96” + .375/-0 (1219.2mm x 2438.4mm + 9.50/-0) |
Orientation | N/A |
Weight | 13.646000 |
Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Polyvinyl Chloride (PVC) Acrylic Color Black Thickness .187" (4.70mm) Stock Sheet Size 48” x 96” + .375/-0 (1219.2mm x 2438.4mm + 9.50/-0) Orientation N/A Weight 13.646000
-
- Description
Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-