My Wish Lists
()65-2624
Expanded PVC Panel: 3mm Thick, Gray
Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
Price Per SQM
$38.43- Notches
- Radius
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
45 Series
Bolt Connector Clearance Notch
$1.51
-
30 Series
Bolt Connector Clearance Notch
$0.78
-
45 Series
Hidden Corner Connector Clearance Notch
$3.00
-
40 Series
Hidden Corner Connector Clearance Notch
$3.00
-
30 Series
Hidden Corner Connector Clearance Notch
$3.00
-
45 Series
Hidden Corner Connector Clearance Notch
$3.00
-
40 Series
Hidden Corner Connector Clearance Notch
$3.00
-
30 Series
Hidden Corner Connector Clearance Notch
$3.00
-
40 Series
14.75mm Corner Connector Clearance Notch
$0.78
-
25 Series
8.81mm Corner Connector Clearance Notch
$0.78
-
20 Series
13.5mm End Fastener Clearance Notch
$0.78
-
40 Series
16.5mm End Fastener Clearance Notch
$0.78
-
25 Series
16.5mm End Fastener Clearance Notch
$0.78
-
40 Series
12.7mm x 50.8mm Central Connector Clearance Notch
$1.51
-
45 Series
14mm x 46mm Central Connector Clearance Notch
$1.51
-
40 Series
12.7mm x 44.5mm Anchor Fastener Clearance Notch
$0.78
-
30 Series
11mm x 34mm Anchor Fastener Clearance Notch
$1.51
-
25 Series
9.5mm x 27mm Anchor Fastener Clearance Notch
$0.78
-
20 Series
8mm x 24mm Anchor Fastener Clearance Notch
$1.51
-
45 Series
91.52mm x 91.52mm Corner Clearance Notch
$6.35
-
45 Series
46.52mm x 91.52mm Corner Clearance Notch
$5.29
-
45 Series
46.52mm x 46.52mm Corner Clearance Notch
$5.29
-
40 Series
81.52mm x 81.52mm Corner Clearance Notch
$5.29
-
40 Series
41.52mm x 81.52mm Corner Clearance Notch
$5.29
-
40 Series
41.52mm x 41.52mm Corner Clearance Notch
$5.29
-
30 Series
31.52mm x 31.52mm Corner Clearance Notch
$5.29
-
25 Series
51.52mm x 51.52mm Corner Clearance Notch
$5.29
-
25 Series
26.52mm x 51.52mm Corner Clearance Notch
$5.29
-
25 Series
26.52mm x 26.52mm Corner Clearance Notch
$5.29
-
20 Series
21.52mm x 21.52mm Corner Clearance Notch
$5.29
-
45 Series
14mm Corner Clearance Notch
$1.51
-
40 Series
11.2mm Corner Clearance Notch
$0.78
-
30 Series
9mm Corner Clearance Notch
$1.51
-
25 Series
7.9mm Corner Clearance Notch
$0.78
-
20 Series
6mm Corner Clearance Notch
$1.51
-
45 Series
Plate Connector Clearance Notch
$1.51
-
Metric
65-7179
$1.51
Select Notch
- Full 65-7500 | Price: $4.51
- Full 65-7501 | Price: $9.00
- Top 65-7540 | Price: $5.00
- Top 65-7541 | Price: $10.84
In stock
Series | Metric |
Material | PVC |
Color | Gray |
Thickness | .118" (3mm) |
Stock Sheet Size | 48” + .197/-0 x 96” + .394/-0 (1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0) |
Orientation | N/A |
Weight | 4.143000 |

Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material PVC Color Gray Thickness .118" (3mm) Stock Sheet Size 48” + .197/-0 x 96” + .394/-0 (1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0) Orientation N/A Weight 4.143000
-
- Description
- Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-