My Wish Lists
()65-2484
Diamond Tread Plate: 4.750mm Thick, Bright Aluminum
Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125” (3.175mm) to .250” (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, truck bed liners, garages and workshops.
Price Per SQM
$308.93- Notches
- Radius
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
40 Series
14.75mm Corner Connector Clearance Notch
$0.95
-
25 Series
8.81mm Corner Connector Clearance Notch
$0.95
-
45 Series
14mm x 46mm Central Connector Clearance Notch
$1.87
-
40 Series
12.7mm x 50.8mm Central Connector Clearance Notch
$1.87
-
30 Series
30-7204
$1.87
-
40 Series
12.7mm x 44.5mm Anchor Fastener Clearance Notch
$0.95
-
30 Series
11mm x 34mm Anchor Fastener Clearance Notch
$0.95
-
25 Series
9.5mm x 27mm Anchor Fastener Clearance Notch
$0.95
-
20 Series
8mm x 24mm Anchor Fastener Clearance Notch
$0.95
-
40 Series
16.5mm End Fastener Clearance Notch
$0.95
-
25 Series
16.5mm End Fastener Clearance Notch
$0.95
-
20 Series
13.5mm End Fastener Clearance Notch
$0.95
-
15 Series
.65" End Fastener Clearance Notch
$0.95
-
10 Series
7211
$0.95
-
45 Series
91.52mm x 91.52mm Corner Clearance Notch
$6.35
-
45 Series
46.52mm x 91.52mm Corner Clearance Notch
$6.35
-
45 Series
46.52mm x 46.52mm Corner Clearance Notch
$6.35
-
40 Series
81.52mm x 81.52mm Corner Clearance Notch
$6.35
-
40 Series
41.52mm x 81.52mm Corner Clearance Notch
$6.35
-
40 Series
41.52mm x 41.52mm Corner Clearance Notch
$6.35
-
30 Series
31.52mm x 31.52mm Corner Clearance Notch
$6.35
-
25 Series
51.52mm x 51.52mm Corner Clearance Notch
$6.35
-
25 Series
26.52mm x 51.52mm Corner Clearance Notch
$6.35
-
25 Series
26.52mm x 26.52mm Corner Clearance Notch
$6.35
-
20 Series
21.52mm x 21.52mm Corner Clearance Notch
$6.35
-
40 Series
11.2mm Corner Clearance Notch
$1.44
-
30 Series
9mm Corner Clearance Notch
$1.44
-
25 Series
7.9mm Corner Clearance Notch
$0.95
-
20 Series
6mm Corner Clearance Notch
$0.95
-
Metric
65-7176
$2.16
-
40 Series
T-Matic Connector Clearance Notch for Aluminum
$1.87
Select Notch
- Full 65-7222 | Price: $11.70
- Full 65-7221 | Price: $5.43
- Top 65-7542 | Price: $6.30
- Top 65-7543 | Price: $13.48
In stock
Total Price
................................................................................................................................Series | Metric |
Material | Aluminum |
Color | Bright |
Finish | Polished |
Thickness | .187" (4.750mm) |
Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) |
Orientation | N/A |
Weight | 29.106000 |
Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125” (3.175mm) to .250” (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, truck bed liners, garages and workshops.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Aluminum Color Bright Finish Polished Thickness .187" (4.750mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) Orientation N/A Weight 29.106000
-
- Description
- Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125” (3.175mm) to .250” (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, truck bed liners, garages and workshops.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-