My Wish Lists
()65-2126
40 Series Velcro® Latch
The Velcro® latch consists of Velcro® material bonded to a clear anodized aluminum body. It includes a fastener hook pad key that twists into a T-slot profile, perfect for instances where profiles are captivated. It is recommended for displays, enclosures, and light-duty doors where easy access is required. All of the mounting hardware is included.
Total Price
$7.35Color | N/A |
Series | 40 Series |
Housing Material | Aluminum |
Grade | 6105-T5 |
Pad Material | Velcro® |
A | 12.70mm |
B | 8.50mm |
C | 8.90mm |
D | 11.40mm |
E | 11.10mm |
F | 73.03mm |
G | 50.80mm |
H | 50.80mm |
J | 25.40mm |
K | 25.40mm |
L | M6 X 1.0 |
M | 25.40mm |
N | 12.70mm |
Weight | 0.231000 |

The Velcro® latch consists of Velcro® material bonded to a clear anodized aluminum body. It includes a fastener hook pad key that twists into a T-slot profile, perfect for instances where profiles are captivated. It is recommended for displays, enclosures, and light-duty doors where easy access is required. All of the mounting hardware is included.
Velcro Latch to T-Slot
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() | 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | |
![]() | 13-6520 | 2 | M6 x 20.00mm Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Color N/A Series 40 Series Housing Material Aluminum Grade 6105-T5 Pad Material Velcro® A 12.70mm B 8.50mm C 8.90mm D 11.40mm E 11.10mm F 73.03mm G 50.80mm H 50.80mm J 25.40mm K 25.40mm L M6 X 1.0 M 25.40mm N 12.70mm Weight 0.231000
-
- Description
- The Velcro® latch consists of Velcro® material bonded to a clear anodized aluminum body. It includes a fastener hook pad key that twists into a T-slot profile, perfect for instances where profiles are captivated. It is recommended for displays, enclosures, and light-duty doors where easy access is required. All of the mounting hardware is included.
-
Incl. Hardware
Velcro Latch to T-Slot
Series Part Number Qty Description Select Qty / Add To Cart 3859 2 M6 Slide-in Economy T-Nut - Centered Thread
13-6520 2 M6 x 20.00mm Socket Head Cap Screw (SHCS)
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-