My Wish Lists
()4626-Black
Anti-Rotation Plate
Anti-Rotation Plate
The anti-rotation plate is used with flanged Ready Tube profiles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. For suggested hardware to mount the plate to a Ready Tube profile, see the "Suggested Hardware" tab.
Total Price
$1.77Series | Ready Tube |
Material | Aluminum |
Finish | Anodize |
Color | Black |
A | 31.21mm |
B | 15.62mm |
C | 37.85mm |
D | 18.92mm |
E (Thread) | M8 X 1.25 |
F | 6.35mm |
Weight | 0.042000 |

The anti-rotation plate is used with flanged Ready Tube profiles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. For suggested hardware to mount the plate to a Ready Tube profile, see the "Suggested Hardware" tab.
Mount to RT Profile
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() | 13-3945 | 1 | M8 x 45.00mm Button Head Socket Cap Screw (BHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series Ready Tube Material Aluminum Finish Anodize Color Black A 31.21mm B 15.62mm C 37.85mm D 18.92mm E (Thread) M8 X 1.25 F 6.35mm Weight 0.042000
-
- Description
The anti-rotation plate is used with flanged Ready Tube profiles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. For suggested hardware to mount the plate to a Ready Tube profile, see the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to RT Profile
Series Part Number Qty Description Select Qty / Add To Cart 13-3945 1 M8 x 45.00mm Button Head Socket Cap Screw (BHSCS)
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-