My Wish Lists
()40-2715
Leveling Casters
Leveling Casters
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717 and 40-2717.
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717 and 40-2717.
Total Price
$86.10Series | Metric |
Material | Die Cast Aluminum / Plastic Nylon (Nylon 6) |
Finish | Powder Coat Over Zinc |
Color | Black |
A | 29.00mm |
B | 9.00mm |
C | 70.00mm |
D | 90.00mm |
E | 102.00mm |
F | 77.50mm |
G | 87.10mm / 117.00mm |
Load Capacity | 498.95 kg |
Weight | 2.876000 |

The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717 and 40-2717.
Mount to Base Plate
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() | 13-8525 | 4 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Die Cast Aluminum / Plastic Nylon (Nylon 6) Finish Powder Coat Over Zinc Color Black A 29.00mm B 9.00mm C 70.00mm D 90.00mm E 102.00mm F 77.50mm G 87.10mm / 117.00mm Load Capacity 498.95 kg Weight 2.876000
-
- Description
The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot profile with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. Note: *Center bar not available on part numbers 2717 and 40-2717.
-
Sugg. Hardware
Mount to Base Plate
Series Part Number Qty Description Select Qty / Add To Cart 13-8525 4 M8 x 25.00mm Socket Head Cap Screw (SHCS)
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-