Related Products
- Part No. 65-2202
Total Price
................................................................................................................................ - Part No. 40-4040-UL
Total Price
................................................................................................................................ - Part No. 40-8080
Total Price
................................................................................................................................ - Part No. 65-2209
Total Price
................................................................................................................................
My Wish Lists
()40-2367
40 Series 4 Hole - Offset Tap Base Plate: 80mm x 80mm with M20 Corner Tap
40 Series 4 Hole - Offset Tap Base Plate: 80mm x 80mm with M20 Corner Tap
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
Total Price
................................................................................................................................Series | 40 Series |
Material | Aluminum |
Grade | 6063-T6 |
Process | Milled |
Finish | Anodize |
Color | Clear |
A | 20.00mm |
B | 80.00mm |
C | 20.00mm |
D | 40.00mm |
E | 40.00mm |
F | M8 SHCS |
G | M20 X 2.5 |
H | 19.00mm |
J | 80.00mm |
Weight | 0.653000 |

The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 75-3430 | 3 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 20.00mm B 80.00mm C 20.00mm D 40.00mm E 40.00mm F M8 SHCS G M20 X 2.5 H 19.00mm J 80.00mm Weight 0.653000
-
- Description
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3430 3 Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
- CAD Files
- CAD Files
-