My Wish Lists
()40-2110
40 Series Standard T-Slot Cover
40 Series Standard T-Slot Cover
The standard T-slot cover provides a secure hold in the T-slot to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
Total Price
$3.45Series | 40 Series |
Material | Polypropylene |
Finish | Matte |
Color | Black |
Process | Extruded |
A | 5.64mm |
B | 12.29mm |
C | 1.52mm |
D | 8.89mm |
Stock Length | 1841.50mm |
Weight | 0.108000 |

The standard T-slot cover provides a secure hold in the T-slot to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series 40 Series Material Polypropylene Finish Matte Color Black Process Extruded A 5.64mm B 12.29mm C 1.52mm D 8.89mm Stock Length 1841.50mm Weight 0.108000
-
- Description
The standard T-slot cover provides a secure hold in the T-slot to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-