Related Products
- Part No. 2648
Total Price
................................................................................................................................ - Part No. 2646
Total Price
................................................................................................................................ - Part No. 2651
Total Price
................................................................................................................................
My Wish Lists
()2782
Aluminum Handle: 9" length
Aluminum Handle: 9" length
The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .250” (6.35mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .250” (6.35mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
Total Price
................................................................................................................................Series | Fractional, Metric |
Material | Aluminum |
Grade | 6063-T6 |
Process | Extruded |
Finish | Anodize |
Color | Clear |
A | .710" |
B | .600" |
C | .182" |
D | .953" |
E | .245" |
F | .420" |
Weight | 0.225000 |

The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .250” (6.35mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
Product Specs
- Product Details
-
Series Fractional, Metric Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A .710" B .600" C .182" D .953" E .245" F .420" Weight 0.225000
-
- Description
The aluminum handle is made of clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .250” (6.35mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors.
- CAD Files
- CAD Files
-