Related Products
- Part No. 2112
Total Price
................................................................................................................................
My Wish Lists
()2662-S
Polyvinyl Chloride (PVC) Acrylic Panel: .187" Thick, Smooth, Yellow
Polyvinyl Chloride (PVC) Acrylic Panel: .187" Thick, Smooth, Yellow
Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
Price Per SQFT
$13.48Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
- Notches
- Radius
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
10 Series
.347" Corner Connector Clearance Notch
$0.78
-
15 Series
.5" Corner Connector Clearance Notch
$0.78
-
15 Series
0.5" x 2" Central Connector Clearance Notch
$1.51
-
10 Series
.375" x 1.063" Anchor Fastener Clearance Notch
$0.78
-
15 Series
.5" x 1.75" Anchor Fastener Clearance Notch
$0.78
-
10 Series
.250" End Fastener Clearance Notch
$0.78
-
15 Series
.65" End Fastener Clearance Notch
$0.78
-
15 Series
3.06" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 1.56" Corner Clearance Notch
$5.29
-
10 Series
2.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
1.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
1.06" x 1.06" Corner Clearance Notch
$5.29
-
15 Series
.440" Corner Clearance Notch
$0.78
-
10 Series
.312" Corner Clearance Notch
$0.78
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
15 Series
Inside Corner Connector Clearance Notch
$3.00
-
Fractional
Corner Radius
$1.51
Select Notch
- Full 7501 | Price: $9.00
- Full 7500 | Price: $4.51
- Top 7540 | Price: $5.00
- Top 7541 | Price: $10.84
In stock
Total Price
................................................................................................................................Series | Fractional |
Material | Polyvinyl Chloride (PVC) Acrylic |
Color | Yellow |
Thickness | .187" (4.70mm) |
Stock Sheet Size | 48” x 96” + .375/-0 (1219.2mm x 2438.4mm + 9.50/-0) |
Orientation | N/A |
Weight | 1.224000 |

Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material Polyvinyl Chloride (PVC) Acrylic Color Yellow Thickness .187" (4.70mm) Stock Sheet Size 48” x 96” + .375/-0 (1219.2mm x 2438.4mm + 9.50/-0) Orientation N/A Weight 1.224000
-
- Description
Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-