Ideabuilder Banner Ideabuilder Banner

2660-T

Polyvinyl Chloride (PVC) Acrylic Panel: .187" Thick, Textured, Black

Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.

....................................................................................................................................................................................................................................................
Price Per SQFT
$13.48
*surcharge of $14.97 per cut
SQFT   +
Total Price
................................................................................................................................
$0.00

* Required Fields

Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.

Add Machining Services +
Applied Machining

No Applied Machining

A B C D

Full Edge Radius

TOP

Top Edge Radius

    Select Notch

  • SKU: 7522
    15 Series
    Hidden Corner Connector Clearance Notch

    $3.00

  • SKU: 7515
    10 Series
    .347" Corner Connector Clearance Notch

    $0.78

  • SKU: 7516
    15 Series
    .5" Corner Connector Clearance Notch

    $0.78

  • SKU: 7320
    15 Series
    0.5" x 2" Central Connector Clearance Notch

    $1.51

  • SKU: 7311
    10 Series
    .375" x 1.063" Anchor Fastener Clearance Notch

    $0.78

  • SKU: 7312
    15 Series
    .5" x 1.75" Anchor Fastener Clearance Notch

    $0.78

  • SKU: 7502
    10 Series
    .250" End Fastener Clearance Notch

    $0.78

  • SKU: 7503
    15 Series
    .65" End Fastener Clearance Notch

    $0.78

  • SKU: 7602
    15 Series
    3.06" x 3.06" Corner Clearance Notch

    $5.29

  • SKU: 7601
    15 Series
    1.56" x 3.06" Corner Clearance Notch

    $5.29

  • SKU: 7600
    15 Series
    1.56" x 1.56" Corner Clearance Notch

    $5.29

  • SKU: 7599
    10 Series
    2.06" x 2.06" Corner Clearance Notch

    $5.29

  • SKU: 7598
    10 Series
    1.06" x 2.06" Corner Clearance Notch

    $5.29

  • SKU: 7597
    10 Series
    1.06" x 1.06" Corner Clearance Notch

    $5.29

  • SKU: 7505
    15 Series
    .440" Corner Clearance Notch

    $0.78

  • SKU: 7504
    10 Series
    .312" Corner Clearance Notch

    $0.78

  • SKU: 7523
    15 Series
    Hidden Corner Connector Clearance Notch

    $3.00

  • SKU: 7161
    15 Series
    Inside Corner Connector Clearance Notch

    $3.00

  • SKU: 7179
    Fractional
    Corner Radius

    $1.51

  • Full 7500 | Price: $4.51
  • Top 7540 | Price: $5.00

In stock

Total Price
................................................................................................................................
$13.48
Write Your Own Review
You're reviewing:2660-T