Related Products
- Part No. 75-3412....................................................................................................................................................................................................................................................
Total Price
$0.45 - Part No. 65-2905....................................................................................................................................................................................................................................................
Total Price
$1.20
My Wish Lists
()25-2385-Black
25 Series Floor Mount Base Plate
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
Total Price
$34.19Series | 25 Series |
Material | Aluminum |
Grade | 6105-T5 |
Process | Milled |
Finish | Anodize |
Color | Black |
A | 110.00mm |
B | 15.00mm |
C | 160.00mm |
D | 130.00mm |
E | 70.00mm |
F | 25.20mm |
G | 6.50mm |
H | 6.00mm |
J | 30.00mm |
K | 20.00mm |
L | 40.00mm |
M | 80.00mm |
N | 6.00mm |
P | 140.00mm |
Q | 7.14mm |
R | 50.00mm |
S | 12.50mm |
T | 25.00mm |
Weight | 1.538000 |

The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
Mount to T-Slot
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() | 75-3412 | 4 To 8 | Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series 25 Series Material Aluminum Grade 6105-T5 Process Milled Finish Anodize Color Black A 110.00mm B 15.00mm C 160.00mm D 130.00mm E 70.00mm F 25.20mm G 6.50mm H 6.00mm J 30.00mm K 20.00mm L 40.00mm M 80.00mm N 6.00mm P 140.00mm Q 7.14mm R 50.00mm S 12.50mm T 25.00mm Weight 1.538000
-
- Description
- The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description Select Qty / Add To Cart 75-3412 4 To 8 Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-