My Wish Lists
()2470
Wire Mesh Panel: .200" Thick
Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
Price Per SQFT
$3.72- Notches
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
10 Series
.312" Corner Clearance Notch
$0.78
-
15 Series
.440" Corner Clearance Notch
$0.78
-
10 Series
1.06" x 1.06" Corner Clearance Notch
$5.29
-
10 Series
1.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
2.06" x 2.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 1.56" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
3.06" x 3.06" Corner Clearance Notch
$5.29
-
10 Series
.250" End Fastener Clearance Notch
$0.78
-
15 Series
.65" End Fastener Clearance Notch
$0.78
-
10 Series
.375" x 1.063" Anchor Fastener Clearance Notch
$0.78
-
15 Series
.5" x 1.75" Anchor Fastener Clearance Notch
$0.78
-
15 Series
0.5" x 2" Central Connector Clearance Notch
$1.51
-
10 Series
.347" Corner Connector Clearance Notch
$0.78
-
15 Series
.5" Corner Connector Clearance Notch
$0.78
-
15 Series
Inside Corner Connector Clearance Notch
$3.00
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
Select Notch
In stock
Total Price
................................................................................................................................Series | Fractional |
Material | Galvanized Steel |
Color | N/A |
Thickness | .200" (5.10mm) |
Square Dimensions | 1” x 1” (25.40mm x 25.40mm) |
Stock Sheet Size | 48” x 96” +/- .50” (1219.2mm x 2438.4mm) |
Orientation | N/A |
Weight | 0.618000 |

Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material Galvanized Steel Color N/A Thickness .200" (5.10mm) Square Dimensions 1” x 1” (25.40mm x 25.40mm) Stock Sheet Size 48” x 96” +/- .50” (1219.2mm x 2438.4mm) Orientation N/A Weight 0.618000
-
- Description
- Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-