2339

Adjustable Monitor Mount

The adjustable monitor mount aids ergonomic initiatives and keeps the monitor off of the work surface. It is compatible with the Video Electronics Standards Association (VESA) mounting patterns of 75x75 and 100x100, which includes most 10 to 24-inch displays. The mount supports adjustments in four dimensions; it can be swiveled ± 90 degrees, tilted ranging from 45 degrees upward to 45 degrees downward, and rotated 90 degrees. Additionally, it can be extended from the mounting surface a minimum distance of 3.1 inches (78.74mm) to a maximum of 11.0 inches (279.4mm). The mount can safely hold up to 30 pounds (13.61kg), including the weight of the mount itself.

....................................................................................................................................................................................................................................................
Price Per Inch
$43.76
....................................................................................................................................................................................................................................................
Total Price
$43.76

The adjustable monitor mount aids ergonomic initiatives and keeps the monitor off of the work surface. It is compatible with the Video Electronics Standards Association (VESA) mounting patterns of 75x75 and 100x100, which includes most 10 to 24-inch displays. The mount supports adjustments in four dimensions; it can be swiveled ± 90 degrees, tilted ranging from 45 degrees upward to 45 degrees downward, and rotated 90 degrees. Additionally, it can be extended from the mounting surface a minimum distance of 3.1 inches (78.74mm) to a maximum of 11.0 inches (279.4mm). The mount can safely hold up to 30 pounds (13.61kg), including the weight of the mount itself.

Write Your Own Review
You're reviewing:2339