My Wish Lists
()2250-YEL
10 Series, 15 Series & Ready Tube Storage Bins
10 Series, 15 Series & Ready Tube Storage Bins
The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are options available in red, blue, or yellow to assist with organization and there are six sizes available. Bins hang from an aluminum container hanger that mounts to the T-slot profile. The container hanger is sold separately.
Total Price
$6.30Series | 10 Series, 15 Series |
Material | Plastic |
Finish | Gloss |
Color | Yellow |
Process | Molded |
A | 5.000" |
B | 10.875" |
C | 4.750" |
D | 10.250" |
E | 5.500" |
F | 4.375" |
Weight | 0.644000 |

The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are options available in red, blue, or yellow to assist with organization and there are six sizes available. Bins hang from an aluminum container hanger that mounts to the T-slot profile. The container hanger is sold separately.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series 10 Series, 15 Series Material Plastic Finish Gloss Color Yellow Process Molded A 5.000" B 10.875" C 4.750" D 10.250" E 5.500" F 4.375" Weight 0.644000
-
- Description
The storage bin is made of polypropylene plastic that is durable yet lightweight, perfect for customized storage systems. There are options available in red, blue, or yellow to assist with organization and there are six sizes available. Bins hang from an aluminum container hanger that mounts to the T-slot profile. The container hanger is sold separately.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-