Related Products
Check items to add to the cart or
- Part No. 2365....................................................................................................................................................................................................................................................
Total Price
$11.85 - Part No. 12186....................................................................................................................................................................................................................................................
Total Price
$60.40 - Part No. 1530....................................................................................................................................................................................................................................................
Total Price
$0.93
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12231
Swivel Foot Threaded Stem: 3/4-10 x 4.000"
Swivel Foot Threaded Stem: 3/4-10 x 4.000"
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
....................................................................................................................................................................................................................................................
Total Price
$13.35Series | Fractional |
Material | Stainless Steel |
Grade | 304 |
Process | Machined |
Finish | Stainless |
Color | Natural |
A | 7/8 |
B | 4.000" |
C | .413" |
D | 3/4-10 |
Load Capacity | 5300.00 lb |
Weight | 0.518000 |

The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material Stainless Steel Grade 304 Process Machined Finish Stainless Color Natural A 7/8 B 4.000" C .413" D 3/4-10 Load Capacity 5300.00 lb Weight 0.518000
-
- Description
- The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-