Related Products
- Part No. 12178
Total Price
................................................................................................................................ - Part No. 1530
Total Price
................................................................................................................................ - Part No. 2135
Total Price
................................................................................................................................
My Wish Lists
()12221
Swivel Foot Threaded Stem: 1/2-13 x 3.000"
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Total Price
................................................................................................................................Series | Fractional |
Material | Stainless Steel |
Grade | 304 |
Process | Machined |
Finish | Stainless |
Color | Natural |
A | 9/16 |
B | 3.000" |
C | .295" |
D | 1/2-13 |
Load Capacity | 1600.00 lb |
Weight | 0.188000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material Stainless Steel Grade 304 Process Machined Finish Stainless Color Natural A 9/16 B 3.000" C .295" D 1/2-13 Load Capacity 1600.00 lb Weight 0.188000
-
- Description
- The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-