12211
Swivel Foot Threaded Stem: 1/4-20
Swivel Foot Threaded Stem: 1/4-20
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Swivel Foot Threaded Stem: 1/4-20
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Series | Fractional |
Material | Steel |
Grade | 5.8 |
Process | Machined |
Finish | Zinc |
Color | Bright |
A | .551" |
B | n/a |
C | .295" |
D | 1/4-20 |
Load Capacity | 400.00 |
Weight | 0.047000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Fractional |
Material | Steel |
Grade | 5.8 |
Process | Machined |
Finish | Zinc |
Color | Bright |
A | .551" |
B | n/a |
C | .295" |
D | 1/4-20 |
Load Capacity | 400.00 |
Weight | 0.047000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.