Variety of Options to Suit Your Needs
In-House Anodizing
80/20’s standard finishing process begins with the raw aluminum product; we machine the part, vibratory finish and/or sand it (depending on the item), and then move it into the anodize-coating process. The parts are given a visual inspection through each stage of the process to ensure high-quality and a consistent finish. It’s worth noting that 80/20 is one of the only T-slot providers in the industry with in-house anodizing capabilities.
Layer of Protection
Anodizing adds a protective coating on the surface of aluminum. This increases the longevity of the product as well as provides a more aesthetic appearance. The anodize results in a strong, hard, durable, weather-resistant barrier that doesn’t oxidize and is resistant to corrosion. It holds up against abrasive cleaners and is perfect in high use applications. It is also unaffected by sunlight and durable in the elements.
Need a Custom Finish?
Are you interested in a custom finish for your project? Get started by filling out a custom machining form. An 80/20 custom machining representative will review your specs and help you get the product made to suit your needs.
Finishing Options
Powder Coat
Mill
Blasted
Chromate
Anodize
Electroplating
Zinc Plating
Special Coating Service
You’re not limited to the natural, or clear, anodize. We can provide you with any anodized color you need; match your profiles and parts with other applications. 80/20’s special coating service allows you to integrate a variety of finishes into your project. Because designs may require diverse functionality, you need a range of options to accommodate your needs.